chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLSCE30-900Q8 | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSCE30-900Q8
Order ID no. 3072410
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Design
Rectangular
Electrical connection
Connector
Housing material
Metal
Function
Light screen
Connector type
M12 × 1
Housing quality
AL
Construction size
45 x 36 x 971 mm
Max. range (mm)
18000
Light type
IR
Scan field (mm)
900
Cascadable
Yes
Optical resolution (mm)
30
With muting function
No
Start/Restart interlock
adjustable
Number of beams
60
Key Features
Cascadable
Yes
Scan field (mm)
900
Number of beams
60
Optical resolution (mm)
30
In Stock
Price Group
F3
List Price
SEK 17,464.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSCE30-900Q8
Item Total
SEK 17,464.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support