chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLSCE14-900Q8 | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSCE14-900Q8
Order ID no. 3072403
home
Home
Loading...
Technical Data
Protection class
IP65
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
6000
Function
Light screen
Scan field (mm)
900
Optical resolution (mm)
14
Light type
IR
Construction size
45 x 36 x 971 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
120
Key Features
Cascadable
Yes
Scan field (mm)
900
Number of beams
120
Optical resolution (mm)
14
In Stock
Price Group
F3
List Price
SEK 21,977.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSCE14-900Q8
Item Total
SEK 21,977.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support