chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SGSMA4-300Q12 | TURCK - Your Global Automation Partner
Safety Light Curtain
SGSMA4-300Q12
Order ID no. 3803235
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x OSSD, NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
6500
Function
Light screen
Scan field (mm)
900
Optical resolution (mm)
300
Light type
IR
Construction size
56.9 x 52 x 1006.35 mm
With muting function
Yes
Key Features
Scan field (mm)
900
Optical resolution (mm)
300
Max. range (mm)
6500
In Stock
Price Group
G1
List Price
SEK 15,083.00
home
Turck-Shop
Machine Safety
Safety Grid Systems
SGSMA4-300Q12
Item Total
SEK 15,083.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support