chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SGSXP2-500Q88 | TURCK - Your Global Automation Partner
Safety Light Curtain
SGSXP2-500Q88
Order ID no. 3803221
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x OSSD, NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
60000
Function
Light screen
Scan field (mm)
500
Optical resolution (mm)
500
Light type
IR
Construction size
56.9 x 52 x 606.35 mm
With muting function
No
Number of beams
2
Key Features
Scan field (mm)
500
Optical resolution (mm)
500
Max. range (mm)
60000
Number of beams
2
home
Turck-Shop
Machine Safety
Safety Grid Systems
SGSXP2-500Q88
In Stock
Price Group
G1
List Price
SEK 15,869.00
Item Total
SEK 15,869.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support