chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
XS2RO | TURCK - Your Global Automation Partner
Safety Module
XS2RO
Order ID no. 3085075
home
Home
Loading...
Technical Data
Protection class
IP20
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Design
Terminal chamber
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Housing material
Plastic
Function
Extension module
Housing quality
PC
Key Features
Function
Extension module
Protection class
IP20
In Stock
Price Group
F3
List Price
SEK 6,320.00
home
Turck-Shop
Machine Safety
Safety Controllers
XS2RO
Item Total
SEK 6,320.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support