chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Safety Module
XS1RO
Order ID no. 3085074
In Stock
Group
F3
List Price
SEK 4,548.00
Item Total
SEK 4,548.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Machine Safety
Safety Controllers
XS1RO
Technical Data
Protection class
IP20
Design
Terminal chamber
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Function
Extension module
Key Features
Function
Extension module
Protection class
IP20