chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SSA-EB1PLYR-0DED1Q8R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Emergency Shutdown
SSA-EB1PLYR-0DED1Q8R
Order ID no. 3809270
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Connector
Operating voltage
AC/DC
Switching element function
2 x NC contact
Output function
Potential-free
Housing material
Plastic
Function
E-stop button, Iit
Communication protocol
ISD
Connector type
M12 × 1
Housing quality
PC
Light type
Yellow, Red, flashing
Cascadable
Yes
Key Features
Communication protocol
ISD
Light type
Yellow, Red, flashing
Protection class
IP65
Switching element function
2 x NC contact
In Stock
Price Group
F3
List Price
SEK 3,151.00
home
Turck-Shop
Machine Safety
Emergency Stop Controls
SSA-EB1PLYR-0DED1Q8R
Item Total
SEK 3,151.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support