chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Emergency Shutdown
SSA-EB1MLXRP-12ED1Q8
Order ID no. 3029992
In Stock
Group
F3
List Price
SEK 3,801.00
Item Total
SEK 3,801.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
Potential-free
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
60
Function
E-stop button, Iit
Operating voltage
AC/DC
Light type
Red
Cascadable
Yes
Start/Restart interlock
yes
Key Features
Light type
Red
Protection class
IP65
Switching element function
2 x NC contact
home
Turck-Shop
Machine Safety
Emergency Stop Controls
SSA-EB1MLXRP-12ED1Q8