chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SSA-EB1MP-02ED1Q5B | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Emergency Shutdown
SSA-EB1MP-02ED1Q5B
Order ID no. 3025075
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
Potential-free
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
55
Function
E-stop button, unlit
Operating voltage
AC/DC
Light type
Yellow
Cascadable
Yes
Key Features
Light type
Yellow
Protection class
IP65
Switching element function
2 x NC contact
In Stock
Price Group
F3
List Price
SEK 2,795.00
home
Turck-Shop
Machine Safety
Emergency Stop Controls
SSA-EB1MP-02ED1Q5B
Item Total
SEK 2,795.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support