chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LED Signal Light
TL50BL3ALSKQ
Order ID no. 3804986
In Stock
Group
F3
List Price
SEK 4,982.00
Item Total
SEK 4,982.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50BL3ALSKQ
Technical Data
Protection class
IP67
Design
Smooth barrel
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Communication protocol
Light type
RGB
Number of colors/segments
3
Acoustic signal
Continuous tone
Dimmable
Programmable
Cascadable
No
Key Features
Acoustic signal
Continuous tone
Dimmable
Programmable
Light type
RGB
Number of colors/segments
3