chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TL5010ALSKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TL5010ALSKQ
Order ID no. 3804981
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Smooth barrel
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Communication protocol
Light type
RGB
Number of colors/segments
10
Acoustic signal
Continuous tone
Dimmable
Programmable
Cascadable
No
Key Features
Acoustic signal
Continuous tone
Dimmable
Programmable
Light type
RGB
Number of colors/segments
10
In Stock
Price Group
F3
List Price
SEK 9,287.00
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL5010ALSKQ
Item Total
SEK 9,287.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support