chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LED Signal Light
TL50BL1KQ
Order ID no. 3804932
In Stock
Group
F3
List Price
SEK 2,533.00
Item Total
SEK 2,533.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50BL1KQ
Technical Data
Protection class
IP67
Design
Smooth barrel
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Communication protocol
Light type
RGB
Number of colors/segments
1
Dimmable
Programmable
Cascadable
No
Key Features
Dimmable
Programmable
Light type
RGB
Number of colors/segments
1