chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TL506KQ | TURCK - Your Global Automation Partner
LED Signal Light
TL506KQ
Order ID no. 3804911
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Smooth barrel
Electrical connection
Connector
Housing material
Plastic
Function
Tower light
Communication protocol
IO-Link
Input type
Communication protocol
Connector type
M12 × 1
Housing quality
ABS
Light type
RGB
Number of colors/segments
6
Dimmable
Programmable
Cascadable
No
Key Features
Dimmable
Programmable
Light type
RGB
Number of colors/segments
6
In Stock
Price Group
F3
List Price
SEK 5,795.00
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL506KQ
Item Total
SEK 5,795.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support