chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TL50GYR6PQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TL50GYR6PQ
Order ID no. 3802402
In Stock
Price Group
F3
List Price
SEK 2,235.00
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Cylinder, threaded
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
PNP
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50GYR6PQ
Item Total
SEK 2,235.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support