chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SG-TL70-AP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
SG-TL70-AP
Order ID no. 3801967
home
Home
Loading...
Technical Data
Protection class
IP50
Design
Smooth barrel
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Tower light
Number of colors/segments
1
Acoustic signal
programmable
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
programmable
Dimmable
No
Number of colors/segments
1
In Stock
Price Group
F3
List Price
SEK 1,699.00
home
Turck-Shop
Lighting and Indicators
Tower Lights
SG-TL70-AP
Item Total
SEK 1,699.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support