chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LED Signal Light
TL70BGYRAQ
Order ID no. 3092357
In Stock
Group
F3
List Price
SEK 5,735.00
Item Total
SEK 5,735.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL70BGYRAQ
Technical Data
Protection class
IP65
Design
Smooth barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Bipolar (PNP/NPN)22
Light type
Blue, Green, Yellow, Red
Number of colors/segments
5
Acoustic signal
Key adjustable
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Key adjustable
Dimmable
No
Light type
Blue, Green, Yellow, Red
Number of colors/segments
5