chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
B-TL70-5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
B-TL70-5
Order ID no. 3092223
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Function
Tower light
Input type
Bipolar (PNP/NPN)
Cable length (m)
2
Housing quality
PC
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Number of colors/segments
1
In Stock
Price Group
F3
List Price
SEK 625.00
home
Turck-Shop
Lighting and Indicators
Tower Lights
B-TL70-5
Item Total
SEK 625.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support