chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TL50BLB1GYRAOSIQ | TURCK - Your Global Automation Partner
LED Signal Light
TL50BLB1GYRAOSIQ
Order ID no. 3091510
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Smooth barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Bipolar (PNP/NPN)
Light type
Blue, rotating, Green, Yellow, Red
Number of colors/segments
4
Acoustic signal
Continuous tone with adjustable intensity
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Continuous tone with adjustable intensity
Dimmable
No
Light type
Blue, rotating, Green, Yellow, Red
Number of colors/segments
4
In Stock
Price Group
F3
List Price
SEK 5,296.00
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50BLB1GYRAOSIQ
Item Total
SEK 5,296.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support