chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TL50BGYRAQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TL50BGYRAQ
Order ID no. 3083216
home
Home
Loading...
Technical Data
Protection class
IP50
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Design
Smooth barrel
Electrical connection
Connector
Housing material
Plastic
Function
Tower light
Input type
Bipolar (PNP/NPN)22
Connector type
M12 × 1
Housing quality
ABS
Light type
Blue, Green, Yellow, Red
Number of colors/segments
4
Acoustic signal
Continuous tone
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Continuous tone
Dimmable
No
Light type
Blue, Green, Yellow, Red
Number of colors/segments
4
In Stock
Price Group
F3
List Price
SEK 2,972.00
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50BGYRAQ
Item Total
SEK 2,972.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support