chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CL50YXXPQ | TURCK - Your Global Automation Partner
LED Signal Light
CL50YXXPQ
Order ID no. 3018355
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Smooth barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
PNP
Light type
Yellow
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Yellow
Number of colors/segments
1
In Stock
Group
F3
List Price
SEK 1,166.00
home
Turck-Shop
Lighting and Indicators
Tower Lights
CL50YXXPQ
Item Total
SEK 1,166.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support