chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CL50GRXNQ | TURCK - Your Global Automation Partner
LED Signal Light
CL50GRXNQ
Order ID no. 3010464
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Smooth barrel
Electrical connection
Connector
Housing material
Plastic
Function
Tower light
Input type
minus‐schaltend
Connector type
M12 × 1
Housing quality
ABS/Polycarbonate
Light type
Green, Red
Number of colors/segments
2
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green, Red
Number of colors/segments
2
In Stock
Price Group
F3
List Price
SEK 1,507.00
home
Turck-Shop
Lighting and Indicators
Tower Lights
CL50GRXNQ
Item Total
SEK 1,507.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support