chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LED Signal Light
CL50XRXNQ
Order ID no. 3010462
In Stock
Group
F3
List Price
SEK 1,191.00
Item Total
SEK 1,191.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Lighting and Indicators
Tower Lights
CL50XRXNQ
Technical Data
Protection class
IP67
Design
Smooth barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
minus‐schaltend
Light type
Red
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Red
Number of colors/segments
1