chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TL50GQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TL50GQ
Order ID no. 3010267
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Smooth barrel
Electrical connection
Connector
Housing material
Plastic
Function
Tower light
Input type
Bipolar (PNP/NPN)22
Connector type
M12 × 1
Housing quality
ABS
Light type
Green
Number of colors/segments
1
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
Green
Number of colors/segments
1
In Stock
Price Group
F3
List Price
SEK 1,117.00
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50GQ
Item Total
SEK 1,117.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support