chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Pick-to-Light
S22AMTFBGHQP
Order ID no. 3813386
In Stock
Group
F3
List Price
SEK 1,179.00
Item Total
SEK 1,179.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 × 1
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Light type
Blue, Green
Key Features
Light type
Blue, Green
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
S22AMTFBGHQP