chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
K70PTALGRY3A | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K70PTALGRY3A
Order ID no. 3812801
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Dome
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Light type
RGB
Dimmable
Programmable
Cascadable
No
Key Features
Light type
RGB
In Stock
Price Group
F3
List Price
SEK 3,060.00
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K70PTALGRY3A
Item Total
SEK 3,060.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support