chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
S22ALTSRGB7QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
S22ALTSRGB7QP
Order ID no. 3804247
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Threaded barrel
Electrical connection
Cable with connector
Operating voltage
DC
Switching element function
NO contact
Output function
PNP/NPN
Housing material
Plastic
Function
Touch Button
Input type
Bipolar (PNP/NPN)
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
PC
Light type
RGB
Number of colors/segments
7
Key Features
Light type
RGB
Number of colors/segments
7
In Stock
Price Group
F3
List Price
SEK 1,055.00
home
Turck-Shop
Lighting and Indicators
Touch Buttons
S22ALTSRGB7QP
Item Total
SEK 1,055.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support