chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K50APT2GRBF2Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50APT2GRBF2Q
Order ID no. 3801186
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Dome
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Function
Touch Button
Input type
PNP
Connector type
M12 × 1
Housing quality
PC
Light type
Green, Red, Blue
Number of colors/segments
3
Key Features
Light type
Green, Red, Blue
Number of colors/segments
3
In Stock
Price Group
F3
List Price
SEK 2,155.00
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K50APT2GRBF2Q
Item Total
SEK 2,155.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support