chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30ABT2GRHQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30ABT2GRHQ
Order ID no. 3800296
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Dome
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO contact
Output function
PNP/NPN
Housing material
Plastic
Function
Touch Button
Input type
Bipolar (PNP/NPN)22
Connector type
M12 × 1
Housing quality
PC
Light type
Green, Red
Number of colors/segments
2
Key Features
Light type
Green, Red
Number of colors/segments
2
In Stock
Price Group
F3
List Price
SEK 1,516.00
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K30ABT2GRHQ
Item Total
SEK 1,516.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support