chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K50APT2GRYF2QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50APT2GRYF2QP
Order ID no. 3096772
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Dome
Electrical connection
Cable with connector
Operating voltage
DC
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Function
Touch Button
Input type
PNP
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
PC
Light type
Green, Red, Yellow
Number of colors/segments
3
Key Features
Light type
Green, Red, Yellow
Number of colors/segments
3
In Stock
Price Group
F3
List Price
SEK 2,155.00
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K50APT2GRYF2QP
Item Total
SEK 2,155.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support