chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50ABT2RGHQ
Order ID no. 3096733
In Stock
Group
F3
List Price
SEK 1,941.00
Item Total
SEK 1,941.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP/NPN
Design
Dome
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
PNP
Light type
Red, Green
Number of colors/segments
2
Key Features
Light type
Red, Green
Number of colors/segments
2
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K50ABT2RGHQ