chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30ABT2XGH | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30ABT2XGH
Order ID no. 3096565
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
Bipolar (PNP/NPN)
Light type
Green
Number of colors/segments
1
Key Features
Light type
Green
Number of colors/segments
1
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K30ABT2XGH
In Stock
Price Group
F3
List Price
SEK 1,516.00
Item Total
SEK 1,516.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support