chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VTBP6L | TURCK - Your Global Automation Partner
Photoelectric Sensor
VTBP6L
Order ID no. 3067507
home
Home
Loading...
Technical Data
Protection class
IP66
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
Bipolar (PNP/NPN)22
Light type
IR
Construction size
59.9 x 43.2 x 48 mm
Number of colors/segments
1
Number of beams
1
Key Features
Light type
IR
Number of colors/segments
1
In Stock
Price Group
F3
List Price
SEK 2,351.00
home
Turck-Shop
Lighting and Indicators
Touch Buttons
VTBP6L
Item Total
SEK 2,351.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support