chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K50APTGRYF2QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50APTGRYF2QP
Order ID no. 3030383
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Dome
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Key Features
Light type
Green, Red, Yellow
Number of colors/segments
3
In Stock
List Price
SEK 2,155.00
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K50APTGRYF2QP
Item Total
SEK 2,155.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support