chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30PAF1000AMRGB7Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30PAF1000AMRGB7Q
Order ID no. 3814210
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC (NO pre-set)
Output function
PNP/NPN
Design
Cylinder, threaded
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Diffuse mode sensor with adjustable background suppression
Operating voltage
DC
Light type
RGB
Number of colors/segments
7
Dimmable
Programmable
Cascadable
No
Key Features
Light type
RGB
Number of colors/segments
7
Output function
PNP/NPN
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K30PAF1000AMRGB7Q
In Stock
Group
F3
List Price
SEK 2,355.00
Item Total
SEK 2,355.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support