chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PTL110S-FF200T-QPS150 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
PTL110S-FF200T-QPS150
Order ID no. 3807530
home
Home
Loading...
Technical Data
Protection class
IP54
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Rectangular
Electrical connection
Cable with connector
Operating voltage
DC
Housing material
Plastic
Function
Diffuse mode sensor with fixed-field background suppression
Communication protocol
Modbus RTU
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
ABS
Max. range (mm)
200
Light type
IR
Number of colors/segments
14
Cascadable
Yes
Number of beams
1
Key Features
Light type
IR
Number of colors/segments
14
In Stock
Price Group
G1
List Price
SEK 3,180.00
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
PTL110S-FF200T-QPS150
Item Total
SEK 3,180.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support