chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
K50CAPT2GREQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50CAPT2GREQ
Order ID no. 3803845
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP
Design
Puck
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Key Features
Light type
Green, Red
Number of colors/segments
2
Output function
PNP
In Stock
Price Group
F3
List Price
SEK 1,941.00
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K50CAPT2GREQ
Item Total
SEK 1,941.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support