chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K30APT2FGXD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30APT2FGXD
Order ID no. 3096610
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Design
Dome
Electrical connection
Cable
Operating voltage
DC
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Function
Touch Button
Input type
PNP
Cable length (m)
2
Housing quality
FDA copolyester
Number of colors/segments
1
Key Features
Number of colors/segments
1
Output function
PNP
In Stock
Price Group
F3
List Price
SEK 1,665.00
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K30APT2FGXD
Item Total
SEK 1,665.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support