chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
K30APTYXDQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30APTYXDQP
Order ID no. 3094380
In Stock
List Price
SEK 1,549.00
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Dome
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
PNP
Number of colors/segments
1
Key Features
Number of colors/segments
1
Output function
PNP
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K30APTYXDQP
Item Total
SEK 1,549.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support