chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PVD225 W/30' | TURCK - Your Global Automation Partner
Pick-to-Light
PVD225 W/30'
Order ID no. 3074765
home
Home
Loading...
Technical Data
Protection class
IP62
Switching element function
NO/NC
Output function
PNP/NPN
Cable length (m)
9
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
400
Function
Retroreflective sensor or proximity switch
Operating voltage
DC
Input type
Bipolar (PNP/NPN)
Scan field (mm)
225
Optical resolution (mm)
28.6
Light type
Red
Construction size
266.4 x 30 x 15 mm
Number of colors/segments
2
Number of beams
8
Key Features
Scan field (mm)
225
Light type
Red
Output function
PNP/NPN
Number of colors/segments
2
In Stock
List Price
SEK 6,644.00
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
PVD225 W/30'
Item Total
SEK 6,644.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support