chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PVA100N6RQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
PVA100N6RQ
Order ID no. 3051921
home
Home
Loading...
Technical Data
Protection class
IP62
Switching element function
NO/NC
Output function
NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
2000
Function
Opposed mode sensor
Operating voltage
DC
Input type
Bipolar (PNP/NPN)22
Scan field (mm)
100
Optical resolution (mm)
25
Construction size
137.8 x 30 x 15 mm
Number of colors/segments
1
Number of beams
5
Key Features
Scan field (mm)
100
Output function
NPN
Number of colors/segments
1
In Stock
Price Group
F3
List Price
SEK 4,147.00
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
PVA100N6RQ
Item Total
SEK 4,147.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support