chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PVA100P6E | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
PVA100P6E
Order ID no. 3050784
home
Home
Loading...
Technical Data
Protection class
IP62
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Design
Rectangular
Electrical connection
Cable
Operating voltage
DC
Housing material
Metal
Function
Opposed mode sensor
Input type
Bipolar (PNP/NPN)
Cable length (m)
2
Housing quality
AL
Construction size
137.8 x 30 x 15 mm
Max. range (mm)
2000
Light type
IR
Number of colors/segments
1
Scan field (mm)
100
Optical resolution (mm)
25
Number of beams
5
Key Features
Scan field (mm)
100
Light type
IR
Number of colors/segments
1
In Stock
Price Group
F3
List Price
SEK 3,873.00
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
PVA100P6E
Item Total
SEK 3,873.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support