chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
K30APPBGRCQ | TURCK - Your Global Automation Partner
Pick-to-Light
K30APPBGRCQ
Order ID no. 3017594
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
NO contact
Output function
PNP
Design
Dome
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Pushbutton
Operating voltage
DC
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Key Features
Light type
Green, Red
Number of colors/segments
2
Output function
PNP
In Stock
Price Group
F3
List Price
SEK 1,626.00
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K30APPBGRCQ
Item Total
SEK 1,626.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support