chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WLF12PXRGB300SQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
WLF12PXRGB300SQP
Order ID no. 3814352
home
Home
Loading...
Technical Data
Protection class
IP69K
Design
Right-angled
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Silicone
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
45
Beam angle
120°
Function
Linear light
Light type
RGB
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
RGB
In Stock
Price Group
F3
List Price
SEK 785.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
WLF12PXRGB300SQP
Item Total
SEK 785.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support