chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
K50PCLRGB7AQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50PCLRGB7AQ
Order ID no. 3813339
In Stock
Price Group
F3
List Price
SEK 1,996.00
home
Home
Loading...
Technical Data
Protection class
IP67, IP69K
Design
Cylinder, threaded
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Input type
Bimodal (PNP/NPN)
Light type
RGB
Acoustic signal
Key adjustable
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Key adjustable
Dimmable
No
Light type
RGB
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50PCLRGB7AQ
Item Total
SEK 1,996.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support