chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
K100PLZRGB7A | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K100PLZRGB7A
Order ID no. 3813077
home
Home
Loading...
Technical Data
Protection class
IP66
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Operating voltage
AC
Light type
RGB
Acoustic signal
Key adjustable
Dimmable
No
Cascadable
No
Key Features
Acoustic signal
Key adjustable
Dimmable
No
Light type
RGB
In Stock
Price Group
F3
List Price
SEK 3,871.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
K100PLZRGB7A
Item Total
SEK 3,871.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support