chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
LED Signal Light
K100PBLGYRQ
Order ID no. 3813072
In Stock
Group
F3
List Price
SEK 4,444.00
Item Total
SEK 4,444.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP66
Design
Dome
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Operating voltage
DC
Light type
Green, Yellow, Red
Dimmable
Programmable
Cascadable
No
Key Features
Dimmable
Programmable
Light type
Green, Yellow, Red
home
Turck-Shop
Lighting and Indicators
LED Indicators
K100PBLGYRQ