chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
K100PBLGYRA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K100PBLGYRA
Order ID no. 3813071
home
Home
Loading...
Technical Data
Protection class
IP66
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
60
Operating voltage
DC
Light type
Green, Yellow, Red
Acoustic signal
programmable
Dimmable
Programmable
Cascadable
No
Key Features
Acoustic signal
programmable
Dimmable
Programmable
Light type
Green, Yellow, Red
In Stock
Price Group
F3
List Price
SEK 4,470.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
K100PBLGYRA
Item Total
SEK 4,470.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support