chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CL50PKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
CL50PKQ
Order ID no. 3810719
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Cylindrical/Smooth
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Bimodal (PNP/NPN)
Light type
RGB
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
RGB
In Stock
Price Group
F3
List Price
SEK 2,142.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
CL50PKQ
Item Total
SEK 2,142.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support