chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CL50PRGB7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
CL50PRGB7
Order ID no. 3810715
In Stock
Price Group
F3
List Price
SEK 2,050.00
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Cylindrical/Smooth
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Bimodal (PNP/NPN)
Light type
RGB
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
RGB
home
Turck-Shop
Lighting and Indicators
LED Indicators
CL50PRGB7
Item Total
SEK 2,050.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support