chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
S22L2SRGB7QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
S22L2SRGB7QP
Order ID no. 3804238
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69
Cable length (m)
0.15
Design
Threaded barrel
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
7
Dimmable
No
Cascadable
No
Key Features
Dimmable
No
Light type
RGB
Number of colors/segments
7
In Stock
List Price
SEK 906.00
home
Turck-Shop
Lighting and Indicators
LED Indicators
S22L2SRGB7QP
Item Total
SEK 906.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support